11.5.53 SQI Status 0 Register
| Name: | SQISTS0 |
| Address: | 0x00A1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SQIERR | SQIVLD | SQIVAL[2:0] | SQIERRC[2:0] | ||||||
| Access | RO | RC | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – SQIERR SQI ERR
This bit will be set when an error has occurred during the SQI statistic accumulation period.
| Value | Description |
|---|---|
0 |
No error detected during SQI measurement |
1 |
Error has been detected during SQI measurement |
Bit 6 – SQIVLD SQI Valid
| Value | Description |
|---|---|
0 |
SQI estimation is not complete or valid |
1 |
SQI estimation is complete and valid |
Bits 5:3 – SQIVAL[2:0] SQI Value
| Value | Description |
|---|---|
000 |
SNR ≤ ~5 dB (Worst SQI) BER ≥ ~3.8E-02 |
001 |
~5 dB ≤ SNR ≤ ~10 dB ~3.8E-02 ≥ BER ≥ ~7.8E-4 |
010 |
~10 dB ≤ SNR ≤ ~12 dB ~7.8E-4 ≥ BER ≥ ~3.4E-5 |
011 |
~12 dB ≤ SNR ≤ ~14 dB ~3.4E-5 ≥ BER ≥ ~2.7E-7 |
100 |
~14 dB ≤ SNR ≤ ~16 dB ~2.7E-7 ≥ BER ≥ ~1.4E-10 |
101 |
~16 dB ≤ SNR ≤ ~17 dB ~1.4E-10 ≥ BER ≥ ~7.2E-13 |
110 |
~17 dB ≤ SNR ≤ ~18 dB ~7.2E-13 ≥ BER ≥ ~9.9E-16 |
111 |
SNR ≥ ~18 dB (Best SQI) BER ≤ ~9.9E-16 |
Bits 2:0 – SQIERRC[2:0] SQI Error Code
| Value | Description |
|---|---|
000 |
No error / events |
001 |
Low threshold > Maximum limitation |
010 |
High threshold > Maximum limitation |
011 |
Low threshold < Minimum limitation |
100 |
High threshold < Minimum limitation |
101 |
Low threshold > High threshold |
Others |
Undefined |