38.7.17 APB FIFO Output Data

Note: Reading any part of the PFFDATA register advances the FIFO pointer, therefore it is recommended to read all 32 bits of the register and then parse out the values of each field.
Table 38-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PFFDATA
Offset: 0x0D8
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 PFFCNT[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 PFFFRACTPFFSIGNPFFCORID[1:0]PFFCHNID[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 PFFDATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PFFDATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:24 – PFFCNT[7:0] Current Data Entries in APB FIFO

Bit 23 – PFFFRACT Fractional Setting from APB FIFO

Bit 22 – PFFSIGN Channel Sign from the APB FIFO

Bits 21:20 – PFFCORID[1:0] Core ID from APB FIFO

Bits 19:16 – PFFCHNID[3:0] Channel ID from APB FIFO

Bits 15:0 – PFFDATA[15:0] SARCORE Conversion data from the APB FIFO

Data is in the format given by PFFFRACT and PFFSIGN.