38.7.19 DMA Control Register

Table 38-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DMACTRL
Offset: 0x0E0
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      DMABL[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 DMACR3DMACR2DMACR1DMACR0  DMAEN  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 10:8 – DMABL[2:0] DMA System RAM Buffer Length

Bit 7 – DMACR3 DMA CORE3 Enable

Bit 6 – DMACR2 DMA CORE2 Enable

Bit 5 – DMACR1 DMA CORE1 Enable

Bit 4 – DMACR0 DMA CORE0 Enable

Bit 1 – DMAEN DMA Enable