38.7.24 DMA Interrupt Flag and Status

Table 38-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DMAINTFLAG
Offset: 0x0F8
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       DMAERRSOVFL 
Access R/HS/KR/K 
Reset 00 
Bit 15141312111098 
 EBF[3:0]EAF[3:0] 
Access R/HS/KR/HS/KR/HS/KR/HS/KR/HS/KR/HS/KR/HS/KR/HS/K 
Reset 00000000 
Bit 76543210 
 RBF[3:0]RAF[3:0] 
Access R/KR/KR/KR/KR/KR/KR/KR/K 
Reset 00000000 

Bit 17 – DMAERR DMA Bus Error

Bit 16 – SOVFL Synchronizer overflow

Bits 15:12 – EBF[3:0] Ram Buffer B Overflow Error

Bits 11:8 – EAF[3:0] Ram Buffer A Overflow Error

Bits 7:4 – RBF[3:0] Ram Buffer B Full

Bits 3:0 – RAF[3:0] Ram Buffer A Full