38.7.23 DMA Interrupt Enable Set

Table 38-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DMAINTSET
Offset: 0x0F4
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        SOVFL 
Access R/W 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RBF[3:0]RAF[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 16 – SOVFL Synchonizer Overflow

Bits 7:4 – RBF[3:0] Ram Buffer B Full

Bits 3:0 – RAF[3:0] Ram Buffer A Full