38.7.28 Interrupt Enable Clear

Note: Writing a zero to any of these bits has no effect, but writing a one to these bits will CLEAR the ENABLE bit.

A read of this register provides the current status of interrupts, that is whether each interrupt is enabled (bit = 1) or disabled (bit = 0).

Table 38-35. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x120
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 CHRDY[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CHRDY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     EOSRDYCHNERRCFLTRDYCHRDYC 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 SOVFL  CMPHIT     
Access R/WR/W 
Reset 00 

Bits 31:16 – CHRDY[15:0] Channel Ready Disable

Writing a 1 to bit will k disable the data ready flag for channel k as an interrupt request.

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error).

Bit 11 – EOSRDY Endo of Scan Disable

Writing a 1 to this bit will disable the flag bit EOSRDY as an interrupt request.

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error).

Bit 10 – CHNERRC Channel Overwrite Error Disable

Writing a 1 to this bit will disable the flag bit CHNERRCas an interrupt request.

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error.)

Bit 9 – FLTRDY Filter Ready Disable

Writing a 1 to this bit will disable the filter ready flag for Filter as an interrupt request.

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error.)

Bit 8 – CHRDYC Core Current Channel Disable

Writing a 1 to this bit will disable the flag bit CHRDYC as an interrupt request.

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error.)

Bit 7 – SOVFL Synchonizer Overflow Disable

Writing a 1 to this bit will disable the flag SOVFL as an interrupt request.

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error.)

Bit 4 – CMPHIT Compare Hit Disable

Writing a 1 to this bit will disable the comparator hit flag for Comparator n as an interrupt request.

Note:
  1. This bit is Enabled Protected: (Writes are ignored when CTRLA.ENABLE = 1. Returns a bus error.)