19.1.12 PMP Read Address Register(2)
Note:
- The use of these pins as PMA15/PMA14 or RCS2/RCS1 is selected by the CSF[1:0] bits (PMCON[7:6]).
- This register is only used
when the DUALBUF bit (PMCONH[1]) is set to ‘
1’.
| Name: | PMRADDR |
| Offset: | 0x1C8 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RCS2/RADDR15 | RCS1/RADDR14 | RADDR[13:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RADDR[13:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – RCS2/RADDR15 Chip Select 2/Target Read Address bit 15(1)
| Value | Description |
|---|---|
1 |
Chip Select 2 is active |
0 |
Chip Select 2 is inactive (RADDR15 function is selected) |
Bit 14 – RCS1/RADDR14 Chip Select 1/Target Read Address bit 14(1)
| Value | Description |
|---|---|
1 |
Chip Select 1 is active |
0 |
Chip Select 1 is inactive (RADDR14 function is selected) |