19.1.1 PMP Control Register

Note:
  1. These bits have no effect when their corresponding pins are used as address lines.
Name: PMCON
Offset: 0x1A8

Bit 15141312111098 
 ON SIDLADRMUX[1:0]PMPTTLPTWRENPTRDEN 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 CSF[1:0]ALPCS2PCS1P WRSPRDSP 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – ON PMP Enable bit

ValueDescription
1

PMP is enabled

0

PMP is disabled, no off-chip access is performed

Bit 13 – SIDL PMP Stop in Idle Mode bit

ValueDescription
1

Discontinues module operation when device enters Idle mode

0

Continues module operation when device enters Idle mode

Bits 12:11 – ADRMUX[1:0] Address/Data Multiplexing Selection bits

ValueDescription
11

All 16 bits of address are multiplexed with the 16 bits of data (PMPA[15:0]/PMPD[15:0]) using two phases

10

All 16 bits of address are multiplexed with the lower 8 bits of data (PMPA[15:8]/PMPA[7:0]/ PMPD[7:0]) using three phases

01

Lower 8 bits of address are multiplexed with the lower 8 bits of data (PMPA[7:0]/PMPD[7:0])

00

Address and data appear on separate pins

Bit 10 – PMPTTL PMP Module TTL Input Buffer Select bit

ValueDescription
1

PMP module uses TTL input buffers

0

PMP module uses Schmitt Trigger input buffers

Bit 9 – PTWREN PMP Write Strobe Port Enable bit

ValueDescription
1

PMWR/PMENB port is enabled

0

PMWR/PMENB port is disabled

Bit 8 – PTRDEN PMP Read/Write Strobe Port Enable bit

ValueDescription
1

PMRD/PMWR port is enabled

0

PMRD/PMWR port is disabled

Bits 7:6 – CSF[1:0]  Chip Select Function bits(1)

ValueDescription
11

Reserved

10

PMCS2 and PMCS1 function as Chip Select

01

PMCS2 functions as Chip Select, PMCS1 functions as address bit

00

PMCS2 and PMCS1 function as address bits

Bit 5 – ALP  Address Latch Polarity bit(1)

ValueDescription
1

Active-high (PMALL and PMALH)

0

Active-low (PMALL and PMALH)

Bit 4 – CS2P  Chip Select 2 Polarity bit(1)

ValueDescription
1

Active-high

0

Active-low

Bit 3 – CS1P  Chip Select 1 Polarity bit(1)

ValueDescription
1

Active-high

0

Active-low

Bit 1 – WRSP Write Strobe Polarity bit

For Client Modes and Host Mode 2 (MODE[1:0] (PMMODE[9:8]) = 00, 01, 10):

1 = Write strobe is active-high (PMWR)

0 = Write strobe is active-low (PMWR)

For Host Mode 1 (MODE[1:0] (PMMODE[9:8]) = 11):

1 = Enables strobe active-high (PMENB)

0 = Enables strobe active-low (PMENB)

ValueDescription
1

PMRD/PMWR port is enabled

0

PMRD/PMWR port is disabled

Bit 0 – RDSP Read Strobe Polarity bit

For Client Modes and Host Mode 2 (MODE[1:0] (PMMODE[9:8]) = 00, 01, 10):

1 = Read strobe is active-high (PMRD)

0 = Read strobe is active-low (PMRD)

For Host Mode 1 (MODE[1:0] (PMMODE[9:8]) = 11):

1 = Read/write strobe is active-high (PMRD/PMWR)

0 = Read/write strobe is active-low (PMRD/PMWR)

ValueDescription
1

PMRD/PMWR port is enabled

0

PMRD/PMWR port is disabled