19.1.11 PMP Write Address Register(2)

Note:
  1. The use of these pins as PMA15/PMA14 or WCS2/WCS1 is selected by the CSF[1:0] bits (PMCON[7:6]).
  2. This register is only used when the DUALBUF bit (PMCONH[1]) is set to ‘1’.
Name: PMWADDR
Offset: 0x1C4

Bit 15141312111098 
 WCS2/WADDR15WCS1/WADDR14WADDR[13:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WADDR[13:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – WCS2/WADDR15  Chip Select 2 bit/Target Write Address bit 15(1)

ValueDescription
1

Chip Select 2 is active

0

Chip Select 2 is inactive (WADDR15 function is selected)

Bit 14 – WCS1/WADDR14  Chip Select 1 bit/Target Write Address bit 14(1)

ValueDescription
1

Chip Select 1 is active

0

Chip Select 1 is inactive (WADDR14 function is selected)

Bits 13:0 – WADDR[13:0] Target Write Address bits