19.1.9 PMP Pin Enable Register
Note:
- The use of these pins as address or Chip Select lines is selected by the CSF[1:0] bits (PMCON[7:6]).
- The use of these pins as PMA1/PMA0 or PMALH/PMALL depends on the Address/Data Multiplex mode selected by the ADRMUX[1:0] bits in the PMCON register.
| Name: | PMAEN |
| Offset: | 0x1BC |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PTEN[15:14] | PTEN[13:8] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PTEN[7:2] | PTEN[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:14 – PTEN[15:14] PMCSx Strobe Enable bits
| Value | Description |
|---|---|
1 |
PMA15 and PMA14 function as either PMA[15:14] or PMCS2 and PMCS1(1) |
0 |
PMA15 and PMA14 function as port I/Os |
Bits 13:2 – PTEN[13:2] PMP Address Port Enable bits
| Value | Description |
|---|---|
1 |
PMA[13:2] function as PMP address lines |
0 |
PMA[13:2] function as port I/Os |
Bits 1:0 – PTEN[1:0] PMALH/PMALL Strobe Enable bits
| Value | Description |
|---|---|
1 |
PMA1 and PMA0 function as either PMA[1:0] or PMALH and PMALL(2) |
0 |
PMA1 and PMA0 pads function as port I/Os |