19.1.2 PMP Control High Register
Note:
- This bit is cleared by HW at
the end of the read cycle when BUSY (PMMODE[15]) =
0.
Legend: HC = Hardware Clearable bit
| Name: | PMCONH |
| Offset: | 0x1AA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RDSTART | DUALBUF | ||||||||
| Access | R/W/HC | R/W | |||||||
| Reset | 0 | 0 |
Bit 7 – RDSTART Start a Read on PMP Bus bit(1)
| Value | Description |
|---|---|
1 |
Starts a read cycle on the PMP bus |
0 |
No effect |
Bit 1 – DUALBUF PMP Dual Read/Write Buffers Enable bit (valid in Host mode only)
| Value | Description |
|---|---|
1 |
PMP uses separate registers for reads and writes (PMRADDR, PMDINx, PMWADDR, PMDOUTx) |
0 |
PMP uses legacy registers (PMADDR, PMDINx) |