19.1.13 PMP Read Input Data Register(1)

Note:
  1. This register is only used when the DUALBUF bit (PMCONH[1]) is set to ‘1’ and exclusively for reads. If the DUALBUF bit is ‘0’, the PMDIN1 register is used for reads instead of PMRDIN.
  2. Only used when MODE16 = 1.
Name: PMRDIN
Offset: 0x1CC

Bit 15141312111098 
 RDATAIN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RDATAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – RDATAIN[15:0]  Port Read Input Data bits(2)

ValueDescription
1

Starts a read cycle on the PMP bus

0

No effect