19.1.4 PMP Address Register

Note:
  1. The use of these pins as PMA15/PMA14 or CS2/CS1 is selected by the CSF[1:0] bits (PMCON[7:6]).
Name: PMADDR
Offset: 0x1B0

Bit 15141312111098 
 CS2/ADDR15CS1/ADDR14ADDR[13:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[13:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – CS2/ADDR15  Chip Select 2/Target Read Address bit 15(1)

ValueDescription
1

Chip Select 2 is active

0

Chip Select 2 is inactive (ADDR15 function is selected)

Bit 14 – CS1/ADDR14  Chip Select 1/Target Read Address bit 14(1)

ValueDescription
1

Chip Select 1 is active

0

Chip Select 1 is inactive (ADDR14 function is selected)

Bits 13:0 – ADDR[13:0] Target Read Address bits