31.16 OSC8M Electrical Specifications

Table 31-18. Internal 8 MHz RC Oscillator (OSC8M) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC8M_1FOSC8MOSC8M Oscillator Frequency7.8—8.16MHz-40°C ≤ TA ≤ +85°C

1.62V ≤ AVDD ≤ 3.63V

7.94—8.06MHz25°C, 3.3V
7.92—8.08MHz25°C

1.62V ≤ AVDD ≤ 3.63V

OSC8M_3OSC8M_DutyOSC8M Oscillator Duty Cycle40—60%—
OSC8M_5OSC8M_ST OSC8M Oscillator Start-up Time—2.13µs—