31.7 Wake-Up Power

Table 31-9. Wake-Up Timings From Low-Power Modes AC Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating Temperature: -

40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
WKUP_1WKUP_IDLE0(1)Wake from IDLE0 mode—4.0—µs—
WKUP_2WKUP_IDLE2(1)Wake from IDLE2 mode—14.5—µs—
WKUP_3WKUP_STDBYWake from Standby mode—19.7—µs—
Note:
  1. Conditions:
    • VDD = VDDIO = 3.3V
    • CPU Clock = 8 MHz from OSC8M
    • 0 wait states
    • Cache disabled
    • Flash in WAKEUPINSTANT mode (NVMCTRL.CTRLB.SLEEPRM = 1)