31.25 Timer Counter (TC) Electrical Specifications

Figure 31-12. TCx Timer Capture Input AC Timing Diagrams
Figure 31-13. TCx Timer Compare Output AC Timing Diagrams
Table 31-35. TCx Timer Capture AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TC_1TCINLOWCapture TCx Input Low Time2/fGLK_TCx——nsVDDIO = 1.62V and meet TC_5 specification
TC_3TCINHIGHCapture TCx Input High Time2/fGLK_TCx——nsVDDIO = 1.62V and meet TC_5 specification
TC_5TCINPERIODCapture Input Period4/fGLK_TCx——nsVDDIO = 1.62V
TC_7TCOUTLOWCompare TCx Output Low Time3*DI_27——nsVDDIO = 1.62V and meet TC_11 specification
TC_9TCOUTHIGHCompare TCx Output High Time3*DI_25——nsVDDIO = 1.62V and meet TC_11 specification
TC_11TCOUTPERIODCompare Output PeriodTC_7+TC_9——nsVDDIO = 1.62V
TC_13fGCLK_TCxTC peripheral module clock frequency——FCLK_37MHzVDDIO (min)