31.24 SERCOM Inter-Integrated Circuit (SERCOM I2C) Electrical Specifications

Figure 31-8. SERCOM I2C Start/Stop Bits Host Mode AC Timing Diagrams
Figure 31-9. SERCOM I2C Bus Data Host Mode AC Timing Diagrams
Table 31-33. SERCOM I2C Host Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics (1)Min.Max.UnitsConditions
I2CM_1TL0:SCLHost Clock Low Time100 kHz mode4.7—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode1.3—µs
I2CM_3THI:SCLHost Clock High Time100 kHz mode4—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode0.6—µs
I2CM_5TF:SCLSDAx and SCLx Fall Time100 kHz mode—300nsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode—300ns
I2CM_7TR:SCLSDAx and SCLx Rise Time100 kHz mode—1000nsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode—300ns
I2CM_9TSU:DATData Setup Time100 kHz mode250—nsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode100—ns
I2CM_11THD:DATData Hold Time(1)100 kHz mode300—nsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode300—ns
I2CM_13TSU:STAStart Condition Setup Time100 kHz mode4.7—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode0.6—µs
I2CM_15THD:STAStart Condition Hold Time100 kHz mode4—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode0.6—µs
I2CM_17TSU:ST0Stop Condition Setup Time100 kHz mode4—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode0.6—µs
I2CM_21TAA:SCLOutput Valid from Clock100 kHz mode—3.45µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode—0.9µs
I2CM_23TBF:SDABus Free Time(2)100 kHz mode4.7—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode1.3—µs
Note:
  1. Longest delay between data hold timing based on the SDAHOLD bitfield of the CTRLA register from the SERCOM module and timing based on 4 period of GCLK_SERCOM for 100 kHz/400 kHz mode.
  2. The amount of time the bus must be free before a new transmission can start (STOP condition to START condition).
Figure 31-10. SERCOM I2C Start/Stop Bits Client Mode AC Timing Diagrams
Figure 31-11. SERCOM I2C Bus Data Client Mode AC Timing Diagrams
Table 31-34. SERCOM I2C Client Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating temperature :

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics (1)Min.Max.UnitsConditions
I2CS_1TL0:SCLClient Clock Low Time100 kHz mode4.7—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode1.3—µs
I2CS_3THI:SCLClient Clock High Time100 kHz mode4—µsVDDIO=3.3v, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode0.6—µs
I2CS_5TF:SCLSDAx and SCLx Fall Time100 kHz mode—300nsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode—300ns
I2CS_7TR:SCLSDAx and SCLx Rise Time100 kHz mode—1000nsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode—300ns
I2CS_9TSU:DATData Setup Time100 kHz mode250—nsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode100—ns
I2CS_11THD:DATData Hold Time(1)100 kHz mode300—nsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode300—ns
I2CS_13TSU:STAStart Condition Setup Time100 kHz mode4.7—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode0.6—µs
I2CS_15THD:STAStart Condition Hold Time100 kHz mode4—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode0.6—µs
I2CS_17TSU:ST0Stop Condition Setup Time100 kHz mode4—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode0.6—µs
I2CS_21TAA:SCLOutput Valid from Clock100 kHz mode—3.45µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode—0.9µs
I2CS_23TBF:SDABus Free Time(2)100 kHz mode4.7—µsVDDIO = 3.3V, IPULL-UP = 3 mA,

CLOAD = 400 pF

400 kHz mode1.3—µs
Note:
  1. Longest delay between data hold timing based on the SDAHOLD bit field of the CTRLA register from the SERCOM module and timing based on 4 period of GCLK_SERCOM for 100 kHz/400 kHz mode.
  2. The amount of time the bus must be free before a new transmission can start (STOP condition to START condition).