31.17 OSCULP32K Electrical Specifications

Table 31-19. Ultra-Low Power Internal 32 kHz RC Oscillator (OSCULP32K) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ULPRC32K_1FOSC_ULPRC32KOutput Frequency—32.768—kHzTA = 25 °C

AVDD = 3.3V

ULPRC32K_3ULPRC32K_ACCAccuracy -22—16%-40°C ≤ TA ≤ +85°C

1.62V ≤ AVDD ≤ 3.63V

-4.5—5.5TA = 25 °C

1.62V ≤ AVDD ≤ 3.63V

ULPRC32K_9ULPRC_Duty Cycle Duty Cycle—50—%—