31.5 MCU Idle Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless
otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE(1) | MCU IDD in IDLE0 mode | DFLL 48 MHz | 1.28 | 1.34 | mA |
AVDD = VDDIO = 3.3V XOSC32K at 32.768 kHz as reference of DFLL48M |
| IPWR_13 | MCU IDD in IDLE2 mode | 0.76 | 0.79 | mA |
AVDD = VDDIO = 3.3V XOSC32K at 32.768 kHz as reference of DFLL48M | ||
|
Note:
| |||||||