31.9 I/O Specifications

Table 31-11. I/O Pin AC/DC Electrical Specifications (7)
AC/DC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_1VILInput Low- Voltage I/O PinsGND—0.25*VDD V1.62V ≤ VDD ≤ 2.7V
GND—0.3*VDDV2.7V ≤ VDD ≤ 3.63V
DI_3VIHInput High Voltage0.7*VDD —VDDV1.62V ≤ VDD ≤ 2.7V
0.55*VDD—VDDV2.7V ≤ VDD ≤ 3.63V
DI_5VOL

Output Low Voltage

(Standard pins and I2C pins in GPIO mode, Low Drv Strength, DRVSTR = 0)

——0.2*VDDV

IOL (1.62V ≤ VDD <3V) = 1 mA

IOL (3V ≤ VDD ≤ 3.63V) = 2.5 mA

DI_7

Output voltage low

(Standard pins and I2C pins in GPIO mode, High Drv Strength, DRVSTR = 1)

IOL (1.62V ≤ VDD <3V) = 3 mA

IOL (3V ≤ VDD ≤ 3.63V) =10 mA

DI_9VOH

Output High Voltage

(Standard pins and I2C pins in GPIO mode, Low Drv Strength, DRVSTR = 0)

0.8*VDD——V

IOH (1.62V ≤ VDD <3V) = 0.7 mA

IOH (3V ≤ VDD ≤ 3.63V) = 2 mA

DI_11

Output High Voltage

(Standard pins and I2C pins in GPIO mode, High Drv Strength, DRVSTR = 1)

IOH (1.62V ≤ VDD <3V) = 2 mA

IOH (3V ≤ VDD ≤ 3.63V) = 7 mA

DI_13IILInput Pin Leakage Current-1—1µA

GND ≤ VPIN ≤ 3.63V

(VPIN = Voltage present on Pin)

DI_15RPDWNInternal Pull-Down (DIR = OUT = 0, PULLEN = 1)20—60kΩ1.62V ≤ VDD ≤ 3.63V
DI_17RPUPInternal Pull-Up (DIR = 0, OUT = PULLEN = 1)20—60kΩ
DI_19IICL(1, 3, 4)Input Low- Injection Current-1——mAThis parameter applies to all I/O pins.
DI_21IICH(2,3,4)Input High Injection Current——1mAThis parameter applies to all I/O pins.
DI_23∑IICTTotal Input Injection Current (sum of all I/O and control pins) Absolute value of | ∑IICT |-45—45mAAbsolute instantaneous sum of all ± input injection currents from all I/O pins. ( | IICL | + | IICH | ) ≤ ∑IICT
DI_25TRISEI/O Pin Rise Time (Standard pins, Low Drv Strength, DRVSTR = 0)(5)——14nsVDD = 3.3V , CLOAD = 20 pF(max)(6)
I/O Pin Rise Time (Standard pins, High Drv Strength, DRVSTR = 1)(5)——7nsVDD = 3.3V , CLOAD = 20 pF(max)(6)
DI_27TFALLI/O pin Fall Time (Standard pins, Low Drv Strength, DRVSTR = 0)(5)——14nsVDD = 3.3V , CLOAD = 20 pF(max)(6)
I/O pin Fall Time (Standard pins, High Drv Strength, DRVSTR = 1)(5)——7nsVDD = 3.3V , CLOAD = 20 pF(max)(6)
Note:
  1. VIL source < (GND - 0.6). Characterized but not tested.
  2. 3.6V < VIH source ≤ 4.2V.
  3. If the sum of all injection currents are > | ∑IICT | it can affect the ADC results by approximately 4 to 6 counts (i.e., VIH Source > (VDDIO + 0.6) or VIL source < (GND -0.6)).
  4. Any number and the combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the absolute instantaneous sum of the input injection currents from all pins do not exceed the specified ∑IICT limit. To limit the injection current the user must insert a resistor in series RSERIES (i.e., RS) between the input source voltage and device pin. The resistor value is calculated accordingly:
    • For negative Input voltages less than (GND -0.6): RS ≥ absolute value of | ((VIL source - (GND -0.6))/IICL) |
    • For positive input voltages greater than (VDDIO +0.6): RS ≥ ((VIH source - (VDDIO +0.6))/IICH)
    • For Vpin voltages > VDDIO +0.6 and < GND -0.6, then RS = the larger of the values calculated above
  5. The following pins are I2C pins and have the same properties as standard pins when not used as SERCOM I2C pins: PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23, PB12, PB13, PB16, PB17, PB30, PB31. When used in SERCOM I2C mode, refer to the I2CM_5/7 and I2CS_5/7 parameters.
  6. Rising and falling measurements given between 10% and 90%.
  7. The RESET pin has the same properties as standard GPIOs.