31.26 Temperature Sensor (TSENS)

Table 31-36. Temperature Sensor AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
TS_3TS_Abs_AccTemperature sensor absolute accuracy-10—10°CUsing method described in the Temperature Sensor chapter
TS_5TS_SlopeTemperature sensor slope over temperature2.32.42.5mV/°C —
TS_6TS_SlopeVariationTemperature sensor slope variation over Voltage -1.713.7mV/°CAVDD = 1.62V to 3.6V
TS_7TS_VoutTemperature sensor Output Voltage —0.667—VT = 25°C, AVDD = 3.3V