31.10 Internal Voltage Reference Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless
otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| VR_1 | IREF(1) |
Internal Voltage Reference ADC.REFCTRL.REFSEL = INT1V DAC.CTRLB.REFSEL = INT1V | 0.98 | 1 | 1.02 | V | Over full operating temperature range |
| VR_3 | 0.99 | 1 | 1.01 | V | 25 °C | ||
| VR_9a | ACIREF(2) |
Internal Voltage Reference Comparator AC.COMPCTRLn.MUXNEG = Bandgap | 1.08 | 1.1 | 1.12 | V | Over full operating temperature range |
| VR_9b |
Internal Voltage Reference Comparator AC.COMPCTRLn.MUXNEG = Bandgap | 1.09 | 1.1 | 1.11 | V | 25 °C | |
|
Note:
| |||||||