31.18 DFLL48M Electrical Specifications

Table 31-20. Digital Frequency Locked Loop (DFLL48M) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DFLL48MHz (Closed Loop)(1,2,3)
DFLL_11DFLL_CL_FI(2)DFLL Closed- Loop Input Frequency Range0.73232.76835.1KHz—
DFLL_13DFLL_CL_FOUTDFLL Closed- Loop Clock Frequency474849MHzXOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 1464

DFLLVAL.FINE = 512

DFLL_15DFLL_CL_JitterDFLL Period Jitter Pk-to-Pk——5.0%VDDIO = 3.3V, Closed- Loop mode,

XOSC32 32.768 kHz PPM ≤ 100

DFLLMUL = 1464

DFLLVAL.FINE = 512

DFLL_21DFLL_CL_SRT(3)DFLL Closed- Loop Mode/Lock Time——1.5msVDDIO = 3.3V,

Closed-Loop mode,

XOSC32 32.768 kHz PPM ≤ 100

Note:
  1. In Closed-Loop mode the DFLL can use a variety of clock sources. The DFLL can be trimmed using the DFLLMUL register.
  2. To ensure that the device stays within the maximum allowed clock frequency, any reference clock for DFLL in close loop must be within a 2% error accuracy.
  3. DFLLMUL = 1464, DFLLVAL.FINE = 512, DFLLCTRL.BPLCKC = 1: only fine value change, coarse value locked to the reset value.

    DFLLCTRL.QLDIS = 0: quick lock enable, DFLLCTRL.CCDIS = 1: Enabling chill cycles might double the lock time.

    DFLLMUL.FSTEP = 10: maximum fine step size, divided or dividing into two parts, search. 10 is a optimum value.