31.19 Digital-to-Analog Controller (DAC) Specifications

Table 31-21. DACx AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating Temperature::

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DAC_1DRESDAC Resolution——10Bits—
DAC_3DCLKInternal DAC Clock Frequency (GCLK_DAC)——FCLK_53MHz—
DAC_5DSAMPDAC Sampling Rate ——350Ksps+/-4 LSB of final value for step size ≤ 100 LSb at CLOAD and RLOAD
DAC_7VOUTOutput Voltage Linear RangeAGND+0.1V—AVDD-0.1VVExternal Pin (Buffered) VREF = AVDD at CLOAD and RLOAD
AGND+0.1V—VREFVExternal Pin (Buffered) at CLOAD and RLOAD (VREF < (AVDD-100 mV))
AGND—VREFVInternal connection to another module (for example, AC) (No buffer)
DAC_9VREF(1)DAC Reference Input Option INT1V CTRLB.REFSEL = 0x0Specification VR_1 to VR_3VInternal Reference
AVDD CTRLB.REFSEL = 0x12.4—AVDDVVREF = AVDD
VREFA pin CTRLB.REFSEL = 0x22.4—AVDD - 0.6VVExternal Reference VREFA (buffered)

VREF bypass Cap = 4.7 µF // 100 nF

DAC_11CLOADDAC Out maximum load to meet VOUT and TSET ——100pF—
DAC_13RLOADDAC Out maximum load to meet VOUT and TSET 5——KΩ—
DAC_15TsetDAC Settling Time——1µs+/-4 LSB of final value for step size ≤ 4 LSb at CLOAD and RLOAD w/ AVDD = 3.3V
DAC_17Tset_FSDAC Full Scale Settling Time——2.85µs+/-4 LSB of final value for step size from 10% to 90% at CLOAD and RLOAD w/ AVDD = 3.3V
SINGLE ENDED MODE(1,2,3)
SDAC_19INL(3)Integral Non Linearity-2.0—2.0LSBCTRLB.REFSEL = 0x1

VREF = AVDD = 3.3V w/ CLOAD and RLOAD

-1.3—1.3LSBCTRLB.REFSEL = 0x2

AVDD = 3.3V

VREF = VREFA w/ CLOAD and RLOAD

SDAC_21DNL(3)Differential Non Linearity-0.5—0.5LSBCTRLB.REFSEL = 0x1

VREF = AVDD = 3.3V w/ CLOAD and RLOAD

-0.7—0.7LSBCTRLB.REFSEL = 0x2

AVDD = 3.3V

VREF = VREFA w/ CLOAD and RLOAD

SDAC_23GERR(3)Gain Error -13.8—-4.6LSBCTRLB.REFSEL = 0x1 VREF = AVDD = 3.3V w/ CLOAD and RLOAD
-5.0—-0.2LSBCTRLB.REFSEL = 0x2

AVDD = 3.3V

VREF = VREFA w/ CLOAD and RLOAD

SDAC_25EOFF(3)Offset Error -3.1—3.1LSBCTRLB.REFSEL = 0x1

VREF = AVDD = 3.3V w/ CLOAD and RLOAD

-4.5—4.5LSBCTRLB.REFSEL = 0x2

AVDD = 3.3V

VREF = VREFA w/ CLOAD and RLOAD

Note:
  1. DAC functional device operation with either internal or external VREF < 2.4V is guaranteed, but not characterized. DAC will function, but with degraded performance. DAC accuracy is limited by users application noise or accuracy on AVDD, AGND, and VREF accuracy/drift.
  2. 10-bit mode.
  3. Over VOUT range defined by the DAC_7 parameter.