31.23 SERCOM Synchronous and Asynchronous Receiver and Transmitter (SERCOM USART) Electrical Specifications

Table 31-32. USART AC Electrical Specifications(1)
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
UT_1FBRATEBaud RateAsynchronous SAMPR = 16x mode——3Mbps VDDIO = 1.62V,

CLOAD = 30 pF(max)

UT_3Asynchronous SAMPR = 8x mode——6Mbps
UT_5Asynchronous SAMPR = 3x mode——6Mbps
UT_21Synchronous mode——1.2Mbps VDDIO = 1.62V,

CLOAD = 30 pF(max)

UT_23FUSARTUSART maximum GCLK_SERCOM——FCLK_23MHz—
UT_25FXCKUSART External Clock Input——FCLK_45MHz—
Note:
  1. These parameters are characterized but not tested in manufacturing.