31.3 Power Supply

Table 31-5. Power Supply DC Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
REG_1VDDCORE_CIN(1)VDDCORE Input Bypass parallel Capacitor pair0.811.2µFBulk Ceramic or solid Tantalum with ESR <0.5Ω. Minimum and maximum represent absolute values including cap tolerances.
REG_380100—nFCeramic X7R with ESR <0.5Ω
REG_4VDDIO_CIN(1)VDDIO Input Bypass parallel Capacitor pair810(6)—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω(2)
REG_580100—nFCeramic X7R with ESR <0.5Ω on all VDDIO pins
REG_6VDDIN_CIN(1)VDDIN Input Bypass parallel Capacitor pair810—nFCeramic X7R with ESR <0.5Ω
REG_7a0.81—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω(2)
REG_7b810(7)—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω(2)
REG_880100—nFCeramic X7R with ESR <0.5Ω on all VDDIO pins
REG_9VREFA/B_CIN(1)External VREFA/B Input Bypass parallel Capacitor pair 3.764.7—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω
80100—nFCeramic X7R with ESR <0.5Ω
REG_17AVDD_CIN(1)AVDD Input Bypass parallel Capacitor pair810—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω(2)
REG_1980100—nFCeramic X7R with ESR <0.5Ω
REG_23AVDD_LEXTAVDD series Ferrite Bead DCR (DC Resistance)——0.1Ω≥600 Ω @ 100 MHz
REG_25Ferrite Bead current Rating500——mA—
REG_36VDDCOREDC calibrated output voltage1.11.231.30V—
REG_37VDDIO, VDDIN, AVDD(3)VDDIO, VDDIN, AVDD Input Voltage Range1.62—3.63V—
REG_43SVDDIO/VDD_R

VDDIN, AVDD, VDDIO Rise Ramp Rate to Ensure Internal Power-on Reset Signal

0.004—0.1V/µsFailure to meet this specification may lead to startup failure or unexpected behaviors.
Note: The Minimum Supply Rise Rate does not apply if the voltage on the Reset pin is lower than the VILmax value, until VDD reaches 1.62 V.
REG_44SVDDIO/VDD_F

VDDIN, AVDD, VDDIO Fall Ramp Rate to Ensure Internal Power-on Reset Signal

——0.05V/µsFailure to meet this specification may cause the device to not detect reset
REG_45aVPOR+VDDIO/VDD Rising Power-on Reset 1.271.451.58 VVDDIO/VDD power-up/power-down

(See Param REG43, VDDIO/VDD Rise Ramp Rate )

REG_45bVPOR-VDDIO/VDD Falling Power-on Reset 0.720.991.32VVDDIO/VDD Power-up/Power-down

(See Param REG43, VDDIO/VDD Fall Ramp Rate )

REG_47VBOD33(4,5)VDD BOD (All modes)(4,5)1.61—1.67V(Default Setting)

LEVEL[ 5:0] = 0x6 (4)

HYST[0] = 0x0

1.61—1.75V(Default Setting)

LEVEL[5:0] = 0x6 (4,5)

HYST[0] = 0x1

1.64—1.71V(Default Setting)

LEVEL[ 5:0] = 0x7 (4)

HYST[0] = 0x0

1.64—1.79V(Default Setting)

LEVEL[5:0] = 0x7 (4,5)

HYST[0] = 0x1

2.55—2.65V(Default Setting)

LEVEL[ 5:0] = 0x22 (4)

HYST[0] = 0x0

2.55—2.75V(Default Setting)

LEVEL[5:0] = 0x22(4,5)

HYST[0] = 0x1

2.72—2.81V(Default Setting)

LEVEL[ 5:0] = 0x27(4)

HYST[0] = 0x0

2.72—2.92V(Default Setting)

LEVEL[5:0] = 0x27(4,5)

HYST[0] = 0x1

3.02—3.20VLEVEL[ 5:0] = 0x30(4)

HYST[0] = 0x0

3.02—3.33VLEVEL[ 5:0] = 0x30(4,5)

HYST[0] = 0x1

REG_51VBOD33LEVEL_STEPVBOD33 step size, LEVEL[7:0]—34—mVStep Size
REG_52VBOD33HYST_STEPVBOD33 Hysteresis step size, HYST[3:0]—See(5)—mVStep Size
REG_53TRSTExternal RESET valid active pulse width1——µsMinimum reset active time to guarantee MCU reset
Note:
  1. All bypass caps should be located immediately adjacent to pins and on the same side of the PCB as the MCU.
  2. Only one bulk capacitor (REG_4 or REG_7) is enough for both VDDIN and VDDIO.
  3. VDDIN and AVDD must be at the same voltage level. VDDIO should be lower or equal to VDDIN/AVDD. The common voltage is referred to as VDD in the data sheet. Some I/O are in the VDDIO cluster, but can be multiplexed as analog inputs or outputs (e.g. PTC.X[n] pads). In such a case, AVDD is used to power the I/O. Using this configuration may result in an electrical conflict if the VDDIO voltage is lower than the VDDIN/AVDD.
  4. VBOD33(min) = 1.404 + d(BOD33.LEVEL[5:0]) * 0.034.
  5. VBOD33(max) at BOD33.HYST[0] = 1 = VBOD33(max) at BOD33.HYST[0] = 0 + VBOD33HYST_STEP.
  6. Shared between VDDIO, VDDIN, and AVDD.