31.4 MCU Active Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless
otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE(1,2) | MCU IDD in Active mode | DFLL 48 MHz | 3.9 | 4.07 | mA | AVDD = VDDIO = 3.3V XOSC32K @ 32.768 kHz as reference of DFLL48M |
| APWR_3 | 3.51 | 3.63 | mA |
AVDD = VDDIO = 1.8V XOSC32K at 32.768 kHz as reference of DFLL48M CPU is running on Flash with 3 wait states | |||
|
Note:
| |||||||