31.21 Analog Comparator (AC) Electrical Specifications

Table 31-28. Comparator (AC) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
CMP_1VIOFF_00Input Offset Voltage-25—25mV COMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x0

VIOFF_02-20—20mVCOMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x1

CMP_4VINInput Voltage RangeAGND—AVDDVWith respect to AGND and AVDD
CMP_5VHYST_00 Input Hysteresis Voltage154075mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VHYST_01 Input Hysteresis Voltage105093mV COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x1

CMP_15TRESPSS_LS(2)Small Signal Response Time, low speed—300509nsComparator ref voltage = AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100 mv

COMPCTRL.SPEED = 0x0

CMP_17TRESPSS_HS(2)Small Signal Response Time, high speed—5078nsComparator ref voltage=AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100mv

COMPCTRLx.SPEED = 0x1

CMP_19COUTVAL_01Comparator Enabled to Output Valid—1222μsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x0

COUTVAL_02—12.6μsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x1

CMP_21ACIREFComparator Internal Band Gap Voltage ReferenceVR_9VVR_9: Refer to IVREF
CMP_23CVREFRNGComparator Voltage Reference Input Range(1)VSee(1)
CMP_25FGCLK_AC_DIGAnalog comparator peripheral module digital clock freq——FCLK_48MHzSee parameter FCLK_48 in Maximum Clock Frequency Table
CMP_26FGCLK_AC_ANAAnalog comparator peripheral module analog clock freq1632FCLK_49KHzSee parameter FCLK_49 in Maximum Clock Frequency Table
Note:
  1. Comparator Reference voltage cannot exceed: (VIN(max) - VIOFF(max) - CMP_5(max) - 50 mV) ≥ CMP_23 ≥ (VIN(min) + abs(VIOFF(min)) + CMP_5(max) + 50 mV).
  2. TRESPss_XX is measured from VIN transition to CMPx output toggle. It takes into account only analog propagation delay.
Table 31-29. DAC Module AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
VSCALE_1DRESDAC Resolution——6Bits—
VSCALE_3VOUTOutput Voltage RangeAVDD/64—AVDDV—
VSCALE_5Tset_FSDAC Full Scale Settling Time——2.5µs+/-4 LSB of final value for step size from 10% to 90%
VSCALE_7INLIntegral Non Linearity-1.4—1.4LSB—
VSCALE_9DNLDifferential Non Linearity-0.9—0.9LSB—
VSCALE_11GERRGain Error-0.9—0.9LSB—
VSCALE_13EOFFOffset Error-0.2—0.92LSB—