31.6 MCU Standby Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD = VDD 1.62V to 3.63V (unless
otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
| SPWR_1 | IDD_STANDB(1) |
MCU IDD in Standby mode XOSC32K running RTC running at 1 kHz | 3.3V | 2.47 | 94 | µA |
XOSC32K running RTC running at 1 kHz(1) SYSCTRL ->VREG.bit.RUNSTDBY = 0 |
| SPWR_29 |
MCU IDD in Standby mode XOSC32K stopped RTC stopped | 3.3V | 1.35 | 90 | µA | XOSC32K stopped, RTC
stopped SYSCTRL->VREG.bit.RUNSTDBY = 0 | |
|
Note:
| |||||||