24.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UPDSRC[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – UPDSRC[1:0] Update Source
UPDATE condition used by Dead-Time, Swap and Pattern
Generation units to update their register content from the buffers.| Value | Name | Description |
|---|---|---|
| 0x0 | TCE0 | Timer/Counter
type E for PWM UPDATE condition |
| 0x1 | - | Reserved |
| 0x2 | - | Reserved |
| 0x3 | SW | Only the software
UPDATE command can be used to obtain an UPDATE
condition |