24.5.26 DTI Swap Buffer
| Name: | SWAPBUF |
| Offset: | 0x1B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWAPBUF3 | SWAPBUF2 | SWAPBUF1 | SWAPBUF0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3 – SWAPBUF Swap DTI Output Pairs Buffer
UPDATE condition.The table below shows the available configuration for each SWAPBUFn bit.
| Value | Description |
|---|---|
| 0 | No swap - waveform output remains unchanged |
| 1 | Swap waveform output pins High and Low for Pair n |