24.5.23 Dead-Time Low Side Buffer
| Name: | DTLSBUF |
| Offset: | 0x18 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DTLSBUF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – DTLSBUF[7:0] Dead-Time Low Side Buffer
UPDATE condition.
This register is unused if Pattern Generation mode is enabled (PGM =
‘1’ in the Control A (WEXn.CTRLA) register).