24.5.13 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x0D |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FAULTDET | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – FAULTDET Fault Detection Interrupt Enable
1’ enables a fault detection interrupt. There is no dependency on the
TCE0 interrupt.