24.5.21 Pattern Generation Mode Output
| Name: | PGMOUT |
| Offset: | 0x15 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PGMOUT7 | PGMOUT6 | PGMOUT5 | PGMOUT4 | PGMOUT3 | PGMOUT2 | PGMOUT1 | PGMOUT0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – PGMOUT Pattern Generation Mode Output
The table below shows the available configuration for each bit n in this bit field:
| Value | Description |
|---|---|
| 0 | Waveform output value for Pin n (Pxn) is driven low |
| 1 | Waveform output value for Pin n (Pxn) is driven high |