This register is the
buffer for the Pattern Generation Mode Override (WEXn.PGMOVR) register. If using
double-buffering, the valid content in this register is copied to the WEXn.PGMOVR register
on an UPDATE condition.This register is used only when enabling Pattern
Generation mode (PGM = ‘1’ in the Control A (WEXn.CTRLA)
register).
The table below shows the available configuration for each bit n in this
bit field:
| Value | Description |
|---|
| 0 |
The pin n (Pxn)
output is not overwritten |
| 1 |
The pin n (Pxn)
output is overwritten with the value in the PGMOUTBUF
register |