24.5.20 Pattern Generation Mode Override
| Name: | PGMOVR |
| Offset: | 0x14 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PGMOVR7 | PGMOVR6 | PGMOVR5 | PGMOVR4 | PGMOVR3 | PGMOVR2 | PGMOVR1 | PGMOVR0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – PGMOVR Pattern Generation Mode Override
1’, the corresponding bit in
PGMOUT specifies the value that will override the output from the SWAP unit.The table below shows the available configuration for each bit n in this bit field:
| Value | Description |
|---|---|
| 0 | The pin n (Pxn) output is not overwritten |
| 1 | The pin n (Pxn) output is overwritten with the value in the PGMOUT register |