24.5.8 Blanking Control
| Name: | BLANKCTRL |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BLANKPRESC[1:0] | BLANKTRIG[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 6:5 – BLANKPRESC[1:0] Blanking Prescaler
| Value | Name | Description |
|---|---|---|
| 0x0 | DIV1 | No prescaling |
| 0x1 | DIV4 | Divide CLK_PER by 4 |
| 0x2 | DIV16 | Divide CLK_PER by 16 |
| 0x3 | DIV64 | Divide CLK_PER by 64 |
Bits 4:0 – BLANKTRIG[4:0] Blanking Trigger
| Value | Name | Description |
|---|---|---|
0x0 | NONE | No HW blanking trigger. SW blanking only |
0x4 | TCE0UPD | TCE0 Update Condition |
0x8 | TCE0CMP0 | TCE0 Compare 0 |
0xC | TCE0CMP1 | TCE0 Compare 1 |
0x10 | TCE0CMP2 | TCE0 Compare 2 |
0x14 | TCE0CMP3 | TCE0 Compare 3 |
Note:
Any write to the Blanking Control (WEXn.BLANKCTRL) register will clear the blanking counter. Blanking will then restart at the next trigger.