24.5.9 Blanking Time
| Name: | BLANKTIME |
| Offset: | 0x09 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BLANKTIME[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – BLANKTIME[7:0] Blanking Time
The clock is CLK_PER prescaled by the BLANKPRESC[1:0] bit field in the Blanking Control (WEXn.BLANKCTRL) register.