24.5.7 Buffer Valid Control
| Name: | BUFCTRL |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PGMOUTBV | PGMOVRBV | SWAPBV | DTHSBV | DTLSBV | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – PGMOUTBV Pattern Generation Mode (PGM) Output Value Buffer Valid
If this bit is set, the PGM Output Value Buffer is written and contains valid data that
will be copied into the Pattern Generation Mode Output (WEXn.PGMOUT) register on the
following UPDATE condition. If this bit is zero, no action will be taken.
The connected timer/counter unit’s Lock Update (LUPD) flag also affects the update for the
PGM buffers.
This bit is set only in PGM mode.
Bit 3 – PGMOVRBV Pattern Generation Mode (PGM) Override Buffer Valid
If this bit is set, the PGM Override Buffer is written and contains valid data that will
be copied into the Pattern Generation Mode Override (WEXn.PGMOVR) register on the
following UPDATE condition. If this bit is zero, no action will be taken.
The connected timer/counter unit’s Lock Update (LUPD) flag also affects the update for the
PGM buffers.
This bit is set only in PGM mode.
Bit 2 – SWAPBV Swap Buffer Valid
If this bit is set, Swap Buffer is written and contains valid data that will be copied
into the DTI Swap (WEXn.SWAP) register on the following UPDATE condition.
If this bit is zero, no action will be taken. The connected timer/counter unit’s Lock
Update (LUPD) flag also affects the update for Swap buffer.
Bit 1 – DTHSBV Dead-time High Side Buffer Valid
If this bit is set, the corresponding DT buffer is written and contains valid data that
will be copied into the Dead-time High Side (WEXn.DTHS) register on the following
UPDATE condition. If this bit is zero, no action will be taken. The
connected timer/counter unit’s Lock Update (LUPD) flag also affects the update for
dead-time buffers.
This bit will always read as zero in PGM mode.
Bit 0 – DTLSBV Dead-time Low Side Buffer Valid
If this bit is set, the corresponding DT buffer is written and contains valid data that
will be copied into the Dead-time Low Side (WEXn.DTLS) register on the following
UPDATE condition. If this bit is zero, no action will be taken. The
connected timer/counter unit’s Lock Update (LUPD) flag also affects the update for
dead-time buffers.
This bit will always read as zero in PGM mode.