24.5.22 Output Override Enable
| Name: | OUTOVEN |
| Offset: | 0x17 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OUTOVEN7 | OUTOVEN6 | OUTOVEN5 | OUTOVEN4 | OUTOVEN3 | OUTOVEN2 | OUTOVEN1 | OUTOVEN0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – OUTOVEN Output Override Enable
The register cannot be cleared if fault protection is enabled (the FDACT bit field in the Fault Control (WEXn.FAULTCTRL) register is different from NONE).