24.5.12 Fault Output
| Name: | FAULTOUT |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FAULTOUT7 | FAULTOUT6 | FAULTOUT5 | FAULTOUT4 | FAULTOUT3 | FAULTOUT2 | FAULTOUT1 | FAULTOUT0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – FAULTOUT Fault Output Value
1’. The bits have a
one-to-one bit relation to waveform output. The register cannot be changed if fault
protection is enabled (the FDACT bit field in the FAULTCTRL register is different from
NONE).The table below shows the available configuration for each bit n in this bit field:
| Value | Description |
|---|---|
| 0 | Waveform output value for Pin n (Pxn) is driven low |
| 1 | Waveform output value for Pin n (Pxn) is driven high |