36.10.4 External Clock

Figure 36-2. External Clock Waveform
Table 36-13. External Clock Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fCLCL *Clock frequency——20MHz
TCLCLClock period50——ns
tCHCXHigh time —40—%
tCLCXLow time —40—%
ΔTCLCLChange in period from cycle to cycle time —20—%

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only.

*Maximum external Clock frequency requires fCLK_MAIN to meet the specification for Clock frequency vs. VDD.