36.10.2 PLL

Table 36-11. PLL Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fPLLINPLL input frequency range2.5—5.5MHz
fPLLOUTPLL output frequency range20—40MHzMULFAC = 8x
40—80MULFAC = 16x
tPLLSTPLL lock time —20—μs

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only.