36.10.3 XOSC32K

Table 36-12. 32.768 kHz Crystal Oscillator (XOSC32K) Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fXOSC32Frequency—32.768—kHz
CXTAL32K1/XTAL32K2Parastatic pin capacitance—5—pF
CLCrystal load capacitance—18—pFXOSC32KCTRLA.LPMODE = 0
—8—pFXOSC32KCTRLA.LPMODE = 1
ESREquivalent Series Resistance—100—kΩXOSC32KCTRLA.LPMODE = 0
—50—kΩXOSC32KCTRLA.LPMODE = 1
tXOSC32_ST*XOSC32 start-up time—<200—msXOSC32KCTRLA.LPMODE = 0
—<1000—msXOSC32KCTRLA.LPMODE = 1

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only.

* Depends on Crystal type and external components.