3.4.2.4 Cache RAM Data Register (Comparator)

Note:
  1. This register is used for both the value to be written in the cache RAM location and the compare value for a location.
  2. There are a total of four CHEDAT registers for inspection of the entire cache data word N. See Register Summary for the full SFR map.
  3. User software should not attempt to write to this register on the instruction cycle immediately following a read via the CHECMD SFR. If this is done, the write contents will be lost due to the hardware read of this register.
Name: CHEDAT
Offset: 0x1E6C,0x1E70,0x1E74,0x1E78

Bit 3130292827262524 
 WORD[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 WORD[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WORD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WORD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – WORD[31:24] MSB of 32-bit Instruction Word N in Cache Line bits

Bits 23:16 – WORD[23:16] Third byte of 32-bit Instruction Word N in Cache Line bits

Bits 15:8 – WORD[15:8] Second Byte of 32 bit Instruction Word N in Cache Line bits

Bits 7:0 – WORD[7:0] LSB of 32-bit Instruction Word N in Cache Line bits