The user software should not
attempt to write to this register on the instruction cycle immediately
following a read from the TAGCMD register; the write contents will be lost
due to the hardware read of this register.
The tag address is comprised
of bits 23-11 of the program memory address for a 128-line direct-mapped
cache.
The tag data/address is 23
bits aligned, with unused bits (0-10 being ignored by hardware, and only
bits 11-23 will be active).
Name:
TAGDAT
Offset:
0x1E80
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
ADDR[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
ADDR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 22 – ADDR[15:8] Middle Byte of Tag
Data bit
Bits 23:16 – ADDR[23:16] MS Byte of Tag Data
bits
Bits 7:0 – ADDR[7:0] LS Byte of Tag Data
bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.