3.4.2.8 ISB Data Register

Note: User software should not attempt to write to this register on the instruction cycle immediately following a read via the ISBCMD0/ISBC­MD1_7 SFRs. If this is done, the write contents will be lost due to the hardware read of this register.
Name: ISBDAT
Offset: 0x1E88,0x1E8C,0x1E90,0x1E94

Bit 3130292827262524 
 WORD[31:24] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 2322212019181716 
 WORD[23:16] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 15141312111098 
 WORD[15:8] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 76543210 
 WORD[7:0] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 

Bits 31:24 – WORD[31:24] MSB of 32-bit Instruction Word N in ISB Line bits

Bits 23:16 – WORD[23:16] Third Byte of 32-bit Instruction Word N in ISB Line bits

Bits 15:8 – WORD[15:8] Second Byte of 32-bit Instruction Word N in ISB Line bits

Bits 7:0 – WORD[7:0] LSB of 32-bit Instruction Word N in ISB Line bits