3.4.2.5 Cache RAM Command Register (Address/Control)
Note:
- When CACHE is enabled
(CHECON.ON =
1and CHECON.CP =0), writes to the following register bits are ignored: RD, WP, WD, CMPP and CMPD. - If WD =
1OR WP =1, a write to the RD bit is ignored. - The CMPP and CMPD control bits require a minimum of three CPU clocks to complete the comparison and get set before reading the result.
- The CMPD bit has priority over the RD bit. If the RD bit is set simultaneously with the CMPD bit, the read operation will be ignored because the data comparison operation has priority.
| Name: | CHECMD |
| Offset: | 0x1E7C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RIP3 | RIP2 | RIP1 | RIP0 | WIP3 | WIP2 | WIP1 | WIP0 | ||
| Access | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RVAL | WVAL | CMPV | WV | ||||||
| Access | R | W | R/W/HS/HC | W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 23 – RIP3 Read Value of Parity bit 3
Bit 22 – RIP2 Read Value of Parity bit 2
Bit 22 – CMPP
| Value | Description |
|---|---|
| 1 | Compare result is good. |
| 0 | Compare result has an error. |
Bit 21 – RIP1 Read Value of Parity bit 1
Bit 21 – EWP
| Value | Description |
|---|---|
| 1 | Trigger a write of parity values from the WIP register to the cache RAM parity bits. |
| 0 | No operation. |
Bit 20 – RIP0 Read Value of Parity bit 0
Bit 20 – EWD
| Value | Description |
|---|---|
| 1 | Trigger a write of data values from the CHEDAT register to the cache RAM. |
| 0 | No operation. |
Bit 19 – WIP3
Bit 19 – CMPD
Note: Read operation allows cache parity
hardware to be used to check for parity evaluation. In READ mode, the register
will return the result of the comparison. This function will also compare the
contents of the cache parity bits against the parity bits in the control
registers bits 16-19 (WIPn) if the CMPP bit is
enabled.
| Value | Description |
|---|---|
| 1 | Compare result is good. |
| 0 | Compare result has an error. |
Bit 18 – WIP2
Bit 18 – RD
| Value | Description |
|---|---|
| 1 | Trigger a single READ event. |
| 0 | No operation. |
Bit 17 – WIP1
Bit 16 – WIP0
Bit 13 – RVAL
Bit 12 – WVAL
Bit 11 – CMPV
| Value | Description |
|---|---|
| 1 | Values are compared. |
| 0 | Values are not compared. |