3.4.2.7 Tag Command Register (Address/Control)
Note:
- The CMPP and CMPA control bits require a minimum of three CPU clocks to complete the comparison and get set before reading the result.
- The CMPA bit has priority over the RD bit. If the RD bit is set simultaneously with the CMPD bit, then the read operation will be ignored because the data comparison operation has priority.
| Name: | TAGCMD |
| Offset: | 0x1E84 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RTP0 | WTP0 | ||||||||
| Access | R/HS/HC | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CMPP | EWP | EWD | CMPA | RD | |||||
| Access | R/W/HS/HC | R/W | R/W | R/W/HS/HC | W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 26 – RTP0 Read Value of TAG Parity bit 0
Bit 25 – WTP0
Bit 22 – CMPP
| Value | Description |
|---|---|
| 1 | Compare result is good. |
| 0 | Compare result has an error. |
Bit 21 – EWP
Bit 20 – EWD
Bit 19 – CMPA
| Value | Description |
|---|---|
| 1 | Compare result is good. |
| 0 | Compare result has an error. |
Bit 18 – RD
| Value | Description |
|---|---|
| 1 | Trigger a single READ event. |
| 0 | No event. |