5.6.1.3 Nonvolatile Memory Upper Address Register

Legend: x = Bit is unknown

Name: NVMADRU
Offset: 0x8D4

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 NVMADRU[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:0 – NVMADRU[23:16] Nonvolatile Memory Upper Write Address bits

Selects the upper 8 bits of the location to program or erase in Program Flash Memory. This register may be read or written to by the user application.